Caterpillar 320EL

Caterpillar 320EL

Price
142,500 USD
Year
2012
Working hours
3625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK00761
Unit NumberEQ073723
Catalog NumberCU4316911
Manufacturing Year2012
Hours3625 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$142,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information320
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Goodw/ guard
  • Good
  • Good
  • GoodScratches
  • FairTool box lid damaged
  • Good
  • Good
  • GoodBoth rear doors have minor cosmetics
  • GoodMinor front cover cosmetics
  • FairBoth bent
  • Good
  • Good
  • GoodScratches
  • Good
  • Good
  • GoodMinor tool box step bend
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor burns
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Full
  • Working rear camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
attachments / work tools
  • Yes
  • Mechanical Cat Thumb in good shape
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Some wear and overall good
  • 42" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front119 mm119 mm66
Carrier Rollers Rear119 mm114 mm636
Idlers Front21 mm21 mm2424
Links104 mm104 mm3636
Pins & Bushings (External)57.5 mm57.5 mm6565
Pins & Bushings (Internal)766 mm766 mm4040
Segments6565
Track Roller 120 mm20 mm3535
Track Roller 219.5 mm19.5 mm2828
Track Roller 419.5 mm19.5 mm2828
Track Roller 519.5 mm19.5 mm2828
Track Roller 719.5 mm19.5 mm2828
Track Roller 820 mm20 mm3535
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Notes - UNDERCARRIAGELower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3588 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone