Caterpillar 320CLRR

Caterpillar 320CLRR

Price
49,500 USD
Year
2006
Working hours
14503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CLRR
CategoryCrawler Excavators
Serial NumberPAC01013
Unit NumberUM63548
Catalog NumberCU4316494
Manufacturing Year2006
Hours14503 h
CountryUnited States
LocationLongview, WA
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
BUCKETBUCKET
Additional InformationCAB,WITH POLYCARBONATE WINDOWS
CHANGER, HAND CONTROL PATTERN
CIRCUIT, TOOL CONTROL
COMPARTMENT, STORAGE WITH LID
CONTROL & LINES, PIN GRABBER
ENGINE S/N MEA05819
GUARD, BOTTOM HEAVY DUTY
GUARD, FRONT WINDSHIELD
INSTRUCTIONS, ANSI
LIGHT, BOOM RIGHT SIDE
LIGHTS, WORKING, CAB MOUNTED
LINES, AUX., REACH BOOM
LINES, DRAIN, AUX., 9'6" STICK
LINES, QUICK COUPLER, 9'6"
LINES,MED.PRESS,AUX.,9'6"STICK
LINES-DR, REACH BOOM
LINES-HP, R/M9'7" STICK
LINES-MP, REACH BOOM
LINES-QC, REACH BOOM
LINKAGE, BUCKET, B-FAMILY
PLATE, NEW MACHINE CERTIFICATE
QUICK COUPLER
R BOOM, REACH 18'7"
SEAT, KAB 527P/C
STICK, 9'6"
THUMB
TOOL CONTROL
WATER SEPARATOR
WIPER, LOWER WINDSHIELD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone