Caterpillar 316EL

Caterpillar 316EL

Price
126,000 USD
Year
2014
Working hours
1801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01595
Unit NumberEQ00140981
Catalog NumberCU4357782
Manufacturing Year2014
Hours1801 h
CountryUnited States
LocationEvansville, IN
Pricing
Price Excluding Tax$126,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationFull CTS Inspection available upon request

*BUMPER, SIDE STEEL
*CAMERA, REAR VIEW PKG
*CHANGER, HAND CONTROL 2-WAY
*COUNTERWEIGHT 6 173LBS
*R-BOOM, 10'2" STK HD PKG
*TRACK, 28" TG W/STEP (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CONTROL, CENTER-LOCK COUPLER
GUARD, TRACK GUIDING, CENTER
SEAT, H-BACK, HEATER, S/AIR,COOL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 90% full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red and is full
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • swing drive gear box low on oil
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Fairdented in some
  • Good
  • Good
  • Good
  • Goodteeth have remnants of old cutting edge still welded ontop teeth
  • Cat 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front10
Carrier Rollers Rear10
Idlers Front16
Links12
Pins & Bushings (External)24
Pins & Bushings (Internal)0
Track Roller 110
Track Roller 210
Track Roller 310
Track Roller 410
Track Roller 510
Track Roller 610
Track Shoes (Width)4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone