Caterpillar 315DL

Caterpillar 315DL

Price
143,000 USD
Year
2012
Working hours
1600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315DL
CategoryCrawler Excavators
Serial NumberCJN03049
Catalog NumberCU2227742
Manufacturing Year2012
Hours1600 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$143,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
CJN03049 260-6952 315D L HYDRAULIC EXCAVATOR None Modify
Attachments
7Y-0729 SIDECUTTERS Factory None Modify
176-4852 TRACK, 24" TRIPLE GROUSER Factory None Modify
229-6969 TIP, GENERAL DUTY Factory None Modify
239-2513 BUCKET, 48" 1.15 CYD (GP) Factory None Modify
240-5071 MAT, FLOOR Factory None Modify
260-7076 PREFILTER, AIR Factory None Modify
268-0679 SHEET METAL, HA FOR PRECLEANER Factory None Modify
273-5388 WIPER, LOWER WINDSHIELD Factory None Modify
301-2590 PRODUCT LINK, 321SR Factory None Modify
343-1076 CAB, DELUXE COMFORT Factory None Modify
234-6500 COVER, STORAGE COMPARTMENT Factory None Modify
235-9003 AIR CONDITIONER Factory None Modify
245-7881 SUN SCREEN Factory None Modify
255-3050 INDICATOR, WATER LEVEL Factory None Modify
327-6503 SEAT, H-BACK, W/HEATER,S/AIR Factory None Modify
343-1078 TOOL CONTROL PKG, HP Factory None Modify
255-5843 JOYSTICK, THUMB WHEEL Factory None Modify
266-1085 CIRCUIT, INITIAL Factory None Modify
270-5750 SYSTEM, COMBINED Factory None Modify
270-5751 READY, AUXILIARY Factory None Modify
343-1094 GUARD PKG, BOTTOM Factory None Modify
134-8875 GUARD, SWIVEL Factory None Modify
273-7694 GUARD, BOTTOM, HEAVY DUTY Factory None Modify
354-1009 YEAR OF MANUFACTURE PLATE Factory None Modify
359-2256 REGIONAL PKG, LACD Factory None Modify
231-1771 ALARM, TRAVEL Factory None Modify
251-0542 PANEL, STD START SWITCH Factory None Modify
260-7009 COOLING, HIGH AMBIENT Factory None Modify
279-7856 ENGINE, CONVERSION AR Factory None Modify
305-0466 BELT, SEAT, 3" RETRACTABLE Factory None Modify
346-8038 CAB,WITH VANDAL GUARD BOSS Factory None Modify
350-8254 POWER SUPPLY, 12V-10A Factory None Modify
379-7193 LIGHTING PKG, DELUXE Factory None Modify
291-7730 LIGHT, BOOM RIGHT SIDE Factory None Modify
366-9342 LIGHTING, CAB, W/TIME DELAY Factory None Modify
379-7195 STICK PKG, 8'6", HP Factory None Modify
260-6979 BOOM, ONE-PIECE Factory None Modify
260-6982 STICK, 8'6" Factory None Modify
260-7020 LINKAGE, BUCKET Factory None Modify
262-3240 LINES-HP, REACH 8'6" STICK Factory None Modify
375-6664 LINES, HIGH PRESSURE, 1PC BOOM Factory None Modify
JKH17769 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Carlos Arias
Guatemala
Telephone:+502 2328 9089
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone