Caterpillar 314ELCR

Caterpillar 314ELCR

Price
124,400 USD
Year
2013
Working hours
3080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 314ELCR
CategoryCrawler Excavators
Serial NumberZJT00178
Unit NumberEQ0023732
Catalog NumberCU2226594
Manufacturing Year2013
Hours3080 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$124,400
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationREACH BOOM, 9' 10" STICK, AUX HYD, TOOL CONTROL, 8' 2" BLADE, 20" TG W/RUBBER PADS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone