Caterpillar 311F L RR

Caterpillar 311F L RR

Price
On Request
Year
2014
Working hours
685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311F L RR
CategoryCrawler Excavators
Serial NumberKCW00176
Unit NumberEQ055210
Catalog NumberCU2500954
Manufacturing Year2014
Hours685 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationBLADE, 8'10"
CAMERA, REAR VIEW, ISO MIRROR
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER PKG
CONTROL, BLADE, W/PUMP
CONTROL, CENTER-LOCK QC ANSI
COVER, CTRL VALVE STD
FRONT LINES, W/ QC CONTROL
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TRACK, 28" TG W/STEP (GLT)
LINES-HP, 9'2" STICK
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone