Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
39,500 USD
Year
2015
Working hours
1036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY00184
Unit Number033797
Catalog NumberCU2249261
Manufacturing Year2015
Hours1036 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$39,500
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*303.5 HYDRAULIC EXCAVATOR
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
COUPLER, PG, MAN.D.LOCK, 3-4T
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
XB5D48
BLADE, 70", BOLT-ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone