Currently 18205 machines for sale
Quick Search

Used Air Compressors for Sale

Cat Used offers simple solutions for used air compressors that fit your budget. We bring together air compressors sold by our U.S. and International Cat® dealers so customers around the world have access to reliable, affordable used air compressors. It's easy to contact a dealer or make an offer on a used air compressor, so feel free to reach out with any questions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
15 Search results for "Current filter"
Displaying: 1 - 15 Sort by: 
Sullair 1600HAF2013
Abilene, TX
6,070 h

See Details
Sullair DPQ375HAF, 24,7502011
Tucson, AZ
2,904 h

See Details
Sullair 375HAF, 42,9002019
Mountain Iron, MN
2,149 h

See Details
Sullair 900HAF S83, 43,8002010
Nitro, WV
7,342 h

See Details
Sullair 1600HAF S83, 95,0002011
Louisville, KY
5,251 h

See Details
Sullair 375HAF S83, 21,7502008
Nitro, WV
5,036 h

See Details
Atlas Copco 185CFM ATC, 16,6002015
Nitro, WV
1,873 h

See Details
Sullair TSR322008
Salt Lake City, UT

See Details
Atlas 185CFM A58, 18,5002016
Evansville, IN
1,815 h

See Details
Atlas Copco 185CFM ATC, 16,6002015
Nitro, WV
2,215 h

See Details
Atlas Copco 185CFM ATC, 16,6002015
Owensboro, KY
1,517 h

See Details
Atlas 185CFM A58, 19,9002017
Nitro, WV
688 h

See Details
Atlas Copco 185CFM ATC, 16,6002015
Nitro, WV
2,061 h

See Details
Atlas Copco 185CFM ATC, 16,6002015
Nitro, WV
1,885 h

See Details
Atlas 185CFM A58, 21,0002019
Jeffersonville, IN
2,212 h

See Details

Compressed Air