Sullair 375CFM

Sullair 375CFM

Price
19,500 USD
Year
2011
Working hours
4074 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 375CFM
CategoryCompressed Air
Serial Number201111020007
Unit NumberEQ00045636
Catalog NumberCU2393231
Manufacturing Year2011
Hours4074 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$19,500
Tax-
Price Including Tax-
Features
Additional Information(2) 3/4" DISCAHRGE AIR OUTLETS
156"L X 77.2"W X 74"H W/ DRAWBAR
375CFM ... 100 PSI
BLOCK HEATER/ DRY SIDE RLF VALVE
CAT C4.4 117HP T3 DIESEL ENGINE
FUEL CAPACITY: 56 GAL
FUEL USAGE: 5.68 GPH (9.5 HRS)
SULLAIR 375 DPQ AIR COMPRESSOR
WEIGHT: 4440 LBS (WET)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone