Sullair 1600HAF DTQ-CA3

Sullair 1600HAF DTQ-CA3

Price
89,000 USD
Year
2007
Working hours
4958 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 1600HAF DTQ-CA3
CategoryCompressed Air
Serial Number200708290101
Unit Number027751
Catalog NumberCU2421806
Manufacturing Year2007
Hours4958 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
PINTAL HITCHPINTAL HITCH
Additional InformationCALIFORNIA EX-RENTAL FLEET • 2007 SULLAIR DIESEL POWERED AIR COMPRESSOR • Model 1600HAFDTQ-CA3 • Rated 1600 CFM ... 150 PSI • Aftercooled and Filtered Compressed Air • Instrument Quality Air Per ISO 8573.1:Class 1.7.1 • Rotary Screw Compressor • Aftercooler and Moisture Separator • Primary and Secondary Filtration To 0.01 Micron • COMPASS Controller – Monitors Every Aspect of the Compressor and Engine • Cat C15 EPA Tier 3 CARB Compliant Diesel Engine • 24v Electric Start • Charging Alternator • Batteries-Rack-Cables • Sound Attenuated Enclosure • DTQ 2-Axle Package • 120 Gallon Fuel Tank • 2 Service Valves - 1-2” NPT For Standard Air – 1-2” NPT For Instrument Quality Air • Unit Has Been Regularly Serviced and Maintained By a Cat Dealer Since New With 4958 Hours Showing on Service Meter • Package s/n 200708290101 • CARB Permit No. 146968, Exp. 3/31/18 • Unit Dims: 20’-0” L • 7’-4” W • 7’-10” H • Approx 16,700 lbs.
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone