Atlas 400XAVS

Atlas 400XAVS

Price
54,300 USD
Year
2016
Working hours
184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas 400XAVS
CategoryCompressed Air
Serial NumberHOP076201
Unit NumberPEN008
Catalog NumberCU2440210
Manufacturing Year2016
Hours184 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$54,300
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

COMPRESSOR, 400 CFM ... 200 PSI,
CAT C 4.4, C.A.R.B. CERTIFIED,
AFTERCOOLED W/FILTRATION &
WATER SEPARATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone