Currently 18037 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
258 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT CB10, 248,9222024
Albuquerque, NM
10 hengine

See Details
Bomag BW120AD, 5,0001998
Call For Additional Info, PA
962 h Conditionsbeaconrops - open

See Details
CAT CB1.7-03, 32,6002020
Chanute, KS
344 h

See Details
CAT CP44B, 130,3002019
Topeka Area, KS
707 hguard, transmission

See Details
CAT CP56B, 160,0002019
Aurora, CO
2,345 h Conditionsguard, transmission

See Details
CAT CP54B, 129,8002015
Mcdonough, GA
1,817 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivregulatory status - cat_nr_epa/carb_eu_r120_china exportproduct link

See Details
CAT CP56B, 271,3002023
Topeka Area, KS
430 hguard, transmission

See Details
CAT CB15-01, 158,7002021
Manhattan, KS
1,458 h

See Details
CAT CS56B, 174,5002021
Colorado Springs, CO
1,295 h Conditionsguard, transmission

See Details
CAT CB1.7-03, 31,5002020
Olathe, KS
562 h

See Details
CAT CB64, 50,0002014
Russellville, AR
2,509 h Conditionstier 1 compliantwater spray systemlightingultra low sulfur diesel fuelrops - open

See Details
CAT 836K, 949,8002020
Macon, GA
5,479 h Conditionstier 2 complianttier 1 compliantarrangement - waste handlingplus tipsemissions level - epa - epa tier 4f

See Details
CAT CC34B, 43,9002016
St. Joe, MO
7,889 h Conditionsrops - folding

See Details
Dynapac C747B, 10,0001995
Russellville, AR
9,999 h

See Details
CAT CS34, 86,9002018
Topeka Area, KS
623 h

See Details
CAT CS44B, 110,0002017
Ephrata, PA
849 h Conditionstier 2 complianttier 1 compliantproduct linklightingultra low sulfur diesel fuel

See Details
CAT CB34B, 32,0002018
Albuquerque, NM
2,499 hrops - folding

See Details
CAT CS56B, 274,3182022
Aurora, CO
879 h Conditionsengineguard, transmission

See Details
CASE SV212D, 95,0002018
Russellville, AR
663 h

See Details
Sakai SV510TF, 25,0002001
Jacksonville, AR
7,347 h Conditions

See Details
CAT 826K, 605,0002017
Montgomery, AL
7,537 h Conditionsair conditionerrops - enclosed

See Details
CAT CP34, 102,1002020
Topeka Area, KS
678 h

See Details
CAT 826K, 888,6002022
Macon, GA
4,332 h Conditionstier 2 complianttier 1 compliantarrangement - waste handlingplus tipsemissions level - epa - epa tier 4f

See Details
Wacker BS604AS, 3,4802021
Great Bend, KS
113 h

See Details
Show more results

Compaction Equipment