Quick Search

CAT CP54B

CAT CP54B

Year
2015
Working hours
1,817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Mcdonough, GA
+1 6786899569
Show phone number
Basic information
BrandCAT CP54B
Yancey CAT
CategoryCompactors
Serial NumberP5400104
Unit NumberUT15759
Catalog Number10083606
Year2015
Hours1,817 h
CountryUnited States
LocationMcdonough, United States
Pricing
Price Excluding Tax129,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Regulatory Status - CAT_NR_EPA/CARB_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_EU_R120_China Export
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
ROPS - OpenROPS - Open
Drums, CompactDrums, Compact
Drum Pad Type - PaddedDrum Pad Type - Padded
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • 66%
  • 52%
  • Normal
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • No blade
tires
  • 80%
  • Tires are good
  • 23.1-26
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering