Quick Search

CAT CS56B

CAT CS56B

Year
2022
Working hours
891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT CS56B
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberS5601803
Unit Number497475
Catalog Number4900391
Year2022
Hours891 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax274,318 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Guard, TransmissionGuard, Transmission
Additional information0P0720
CAB, ROPS/FOPS WITH A/C
CAT CERTIFIED USED
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER AND ACCEL
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23.1-26 8PR R-3
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 91%
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone A.N.S. Traction1991NoNoNo
Right RearFirestone A.N.S. Traction1991NoNoNo
comments, misc. repairs, general remarks
  • Low hour Wagner fleet unit.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering