Currently 18237 machines for sale
Quick Search

Used Asphalt Pavers for Sale

Are you interested in enhancing your asphalt paving projects with a sturdy, economical solution you can rely on every day? We understand the tight schedules and heavy demands of the asphalt paving industry. That’s why we have a vast inventory with some of the most durable paving solutions from Caterpillar and dozens of other manufacturers. Sign up to receive an email alert when the piece of equipment you’re looking for becomes available.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt pavers
x
150 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT AP355FLRC, 150,0002018
Guayaquil
868 h Conditions

See Details
CAT AP300F2019629 h

See Details
CAT AP300F2019629 h

See Details
CAT AP255E, 161,8752017
Toronto, ON
211 hproduct linksonic grade sensors

See Details
CAT AP500, 102,4152014
Calderara Di Reno
3,207 h

See Details
CAT AP500F, 134,7562017
Calderara Di Reno
1,204 h

See Details
CAT AP500F, 134,7562017
Calderara Di Reno
1,204 h

See Details
Weiler P385A, 91,5582016
Candiac, QC
2,780 h Conditions

See Details
CAT AP255E, 174,5472017
Winnipeg, MB
407 h Conditionsproduct linkscreed, electrical heating systemscreed, extendablegenerator system

See Details
CAT AP1055D, 32,5212006
Trois-riveres, QC
10,893 h Conditionsscreed, ventilation systemwand

See Details
CAT AP1000B, 16,7001998
Cambridge, ON
6,800 h Specificationslighting

See Details
CAT AP1000D, 60,2092006
Candiac, QC
10,497 h Conditionsbeaconpush rollerscreed, extendablegenerator systempower crown control

See Details
Mauldin 1750-C, 84,2342015
Pointe-claire, QC
3,208 h Conditionsscreed heating system - electricalscreed type, hydraulicscreed, extensions - hydraulicscreed, wandthickness controls, manual

See Details
CAT AP1000E, 111,4812012
Hamilton, ON
6,544 h Conditionslighting

See Details
CAT AP300F, 93,1032020
Chesterfield
2,677 h

See Details
CAT BG2455C, 22,7801999
Winnipeg, MB
11,938 h Conditionslightingscreed, extendabletruck hitch

See Details
CAT RR250, 23,2191992
Candiac, QC
12,927 h Conditionslighting

See Details
CAT AP355F, 172,4882020
Moissy Cramayel, 77
959 h Conditionsce platebeaconscreed, std

See Details
CAT BB73020076,374 h

See Details
CAT AP655FLRC, 245,0002016
Yangon
1,745 h Rebuild

See Details
CAT AP-1055D, 290,0002010
Tijuana
5,400 hcontrols, non contacting grade (sonic)push rollerscreed, electrical heating systemscreed, extendableaugers, vertically adjustable

See Details
CAT AP355FLRC, 218,0002017
Cd. Obregon
1,500 hbeaconpush rollerscreed, electrical heating systemscreed, extendablecontrols, non contacting feeder (sonic)

See Details
CAT AP-655D, 106,40420124,340 hlightingce platefire extinguisherscreed, electrical heating systempower crown control

See Details
LeeBoy 8816, 75,0002009
Mexicali
1,600 hbeaconpush rollerscreed, extendableaugers, vertically adjustable

See Details
Show more results

Asphalt pavers