Quick Search

CAT AP355F

CAT AP355F

Year
2020
Working hours
959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Moissy Cramayel, 77
+33 149228299
Show phone number
Basic information
BrandCAT AP355F
BERGERAT MONNOYEUR S.A.S.
CategoryAsphalt pavers
Serial NumberEND00102
Unit Number22046120
Catalog Number10028764
Year2020
Hours959 h
CountryFrance
LocationMOISSY CRAMAYEL, France
Pricing
Price Excluding Tax171,232 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
BEACONBEACON
SCREED, STDSCREED, STD
Additional informationEXTENSIONS
HEATED END GATE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
500
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
620
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ROUGE ELC CAT
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
510
  • Good
  • Good
  • Faircourroie a remplacer
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
paver / screed / conveyor
1710
  • Good
  • Good
  • GoodUn palpeur cassé mais fonctionne
  • Good
  • FairUsure 40%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUsure 30%
  • Good
  • Good
undercarriage
900
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Front BogiesGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
WheelsGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • FR-16
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering