Currently 18010 machines for sale
Quick Search

Used Paving Equipment for Sale

With the right paving solution, you can keep your operations cost-effective without needing to sacrifice performance and productivity. We make it easy to find the right solution. If you need a heavy paving machine for your next roadwork project, the Cat® dealer network has a wide selection of products. Our dealers are constantly updating their inventory with used paving equipment, so your nearby location may have just the solution you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Asphalt Equipment
x
236 Search results for "Current filter"
Displaying: 217 - 236 Sort by: 
CAT AP655FLRC, 245,0002016
Yangon
1,745 h Rebuild

See Details
Roadtec MTV1100EX, 155,7482019
Newcastle, NSW
1,400 h Conditionslightingbeaconfire extinguisher

See Details
CAT PM-201, 289,0002010
Cd. Obregon
6,100 hlightingbeacon

See Details
CAT AP-1055D, 290,0002010
Tijuana
5,400 hcontrols, non contacting grade (sonic)push rollerscreed, electrical heating systemscreed, extendableaugers, vertically adjustable

See Details
ASPHALT EQUIP. MFG. SPL110, 525,0002013
Cananea
1,000 h

See Details
CAT AP355FLRC, 218,0002017
Cd. Obregon
1,500 hbeaconpush rollerscreed, electrical heating systemscreed, extendablecontrols, non contacting feeder (sonic)

See Details
CAT PM-200, 417,0002012
Cd. Obregon
2,550 hlightingepa labelmill rotor

See Details
CAT AP-655D, 105,48120124,340 hlightingce platefire extinguisherscreed, electrical heating systempower crown control

See Details
LeeBoy 8816, 75,0002009
Mexicali
1,600 hbeaconpush rollerscreed, extendableaugers, vertically adjustable

See Details
CAT AP655F, 170,9922017
Moissy Cramayel, 77
3,259 hlighting, night pavingproduct linkscreed heating systemmirrorsce plate

See Details
CAT AP555F, 182,2492018
Candiac, QC
1,615 h Conditionslighting, night pavingscreed, end gate - heatedscreed, grade controlaugers, vertically adjustableventilation system

See Details
CAT BB621E, 32,0612011
Gareoult, 83
3,705 h

See Details
CAT AP300F, 99,4522021
Hamilton
2,303 h

See Details
CAT PM313, 293,8932020
Oviedo
2,484 h

See Details
CAT BB730, 18,1682007
Genova
6,540 h

See Details
CAT AP500F20171,207 h

See Details
ASPHALT EQUIP. MFG. SPL110, 865,0002016
Hermosillo
800 h

See Details
CAT AP655FLRC, 436,0002016
La Paz
1,150 hcontrols, non contacting grade (sonic)push rollerscreed, electrical heating systemscreed, extendablecontrols, non contacting feeder (sonic)

See Details
CAT PM622LRC, 716,0002017
Mexicali
1,200 hlightingmill rotormilling chamber

See Details
ASPHALT EQUIP. MFG. SPL60, 496,0002017
La Paz
700 h

See Details
CAT AP655FLRC, 367,0002016
La Paz
1,500 hproduct linkcontrols, non contacting grade (sonic)push rollerscreed, electrical heating systemscreed, extendable

See Details
CAT BB730, 18,1682007
Genova
6,540 h

See Details
CAT PM620, 386,8692020
La Coruña
2,229 h

See Details
Show more results

Asphalt Equipment