Currently 18207 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
610 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 735-04, 475,2002021
Topeka Area, KS
1,078 h

See Details
CAT W00 740, 145,0002013
Lockhart, TX
15,250 h Conditionstier 1 compliantemissions level - epa - epa tier 4iemissions level - japan - mlit step-4iair conditionerproduct link

See Details
CAT 745-04, 285,0002018
Columbus, MS
6,239 hair conditionertailgate

See Details
CAT 740GC-04, 393,5002019
Topeka, KS
4,132 h

See Details
CAT 745-04, 440,0002019
IA
4,256 h Conditionsair conditionerpayload measurement systemrops - enclosedtailgatelighting

See Details
CAT 745-04, 742,5002023
Cedar Rapids, IA
1,542 hair conditionerauto lubebed, heatedrops - enclosedtailgate

See Details
CAT 745-04, 649,5002022
Cedar Rapids, IA
2,494 hair conditionerauto luberops - enclosedtailgateretarder

See Details
CAT 745-04, 370,1652019
Apache Junction, AZ
5,841 h

See Details
CAT 745-04, 336,0692018
Mesa, AZ
5,596 h

See Details
CAT 745-04, 369,0592019
Flagstaff, AZ
5,894 h

See Details
John Deere 250D, 95,0002012
San Marcos, TX
13,416 hair conditionerrops - enclosedbed type - standard

See Details
CAT 745, 419,5002019
Montgomery, AL
5,324 h Conditionsair conditionerrear view cameralightingrops - enclosedmirrors

See Details
CAT 725C2, 347,0002018
Madison, WI
4,115 h Conditionsair conditionerproduct linkrear view cameratailgatelighting

See Details
CAT 725C2, 160,0002017
City Of Industry, CA
9,043 h

See Details
CAT 740B, 217,0002014
Statham, GA
11,776 h Conditionsair conditionerproduct linktailgatelightingrops - enclosed

See Details
CAT 777F, 642,8582007
Harrisburg, PA
31,875 h Conditionsproduct linkretarderce plateauto lubebeacon

See Details
CAT 745C, 315,0002016
Pleasant Grove, CA
5,864 h Conditionsair conditionerautomatic electronic traction aidretardertailgatelighting

See Details
CAT 772G, 528,0002016
IL
7,320 hair conditionerauto lubebed liner - steelretarderlighting

See Details
CAT 730-04, 475,0002020
Schofield, WI
3,482 h Conditionstailgateengine

See Details
CAT 740, 100,0002002
Aurora, CO
26,424 h Conditions

See Details
CAT 745 TG, 898,8002024
Vernal, UT
185 h

See Details
CAT 730C, 275,0002016
Madison, WI
6,324 h Conditionstailgateengineretarder

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B20E, 307,3922022
Mesa, AZ
908 h

See Details
Bell EQUIPMENT NORTH AMERICA, INC. B20E, 307,3922022
Mesa, AZ
1,443 h

See Details
Show more results

Off Highway Trucks