Currently 18056 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,515 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT CS11GC, 150,0002022
Rental Fleet Machine, Subject To Availability, AL
44 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT 299D2, 49,8502019
Seneca, SC
2,556 h Cat Certified Used Conditions2 speed travelauxiliary hydraulics flow - high flowbucketcoupler type - hydraulicrops - enclosed

See Details
CAT 335-07, 321,5002021
Piscataway, NJ
1,199 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurestickstraight travel pedalboom - 1 piece

See Details
CAT 416F2 4EOP, 77,7592019
Tucson, AZ
2,476 h Cat Certified Used

See Details
CAT 236D3, 36,0002020
Piscataway, NJ
1,955 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 299D3, 59,9002020
Shakopee, MN
3,335 h Cat Certified Used Conditions

See Details
CAT 306-07 OR, 84,5672023
Show Low, AZ
554 h Cat Certified Used

See Details
CAT 0HWD02813, 61,5002018
Baton Rouge, LA
3,090 h Cat Certified Usedstick - standardauxiliary hydraulics pressureproduct linklighting

See Details
CAT 745, 259,8502018
Rock Hill, SC
6,656 h Cat Certified Used Conditionsair conditionerbed type - standardlightingrops - enclosedtailgate

See Details
CAT 305E2CR, 60,0002019
Monroe, NJ
1,357 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longradio - bluetoothrubber track

See Details
CAT 259D3, 48,6002020
Montgomery, AL
2,118 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 289D3 CB, 63,0002020
Charlotte, NC
1,886 h Cat Certified Used Special Offers

See Details
CAT 320, 171,0002018
Montgomery, AL
3,217 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot controlthumb type - mechanical

See Details
CAT 303.5-07CR, 58,0002022
Monroe, NJ
585 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurelightingultra low sulfur diesel fuelcoupler

See Details
CAT 262D H20, 47,0002018
Chula Vista, CA
2,188 h Cat Certified Used

See Details
CAT 966M FC, 366,5052020
Flagstaff, AZ
3,933 h Cat Certified Used

See Details
CAT 305E2CR, 54,8002018
Dacula, GA
1,154 h Cat Certified Used Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuelcarbody, standardengine enclosures

See Details
CAT 303.5E2, 29,8502017
Myrtle Beach, SC
1,979 h Cat Certified Used Conditionslightingcar body - standardstick - longrubber trackconnectivity source - product link

See Details
CAT 320, 154,4002019
Calhoun, GA
3,723 h Cat Certified Used Conditions Customer Value Agreementtier 2 compliantair conditioneraccugrade readylightingultra low sulfur diesel fuel

See Details
CAT 306-07 OR, 84,6152023
Phoenix, AZ
595 h Cat Certified Used

See Details
CAT 305-07A, 85,0002022
Rapid City, SD
346 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 259D, 43,5002018
Montgomery, AL
1,708 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 299D3XE, 66,9002021
Fergus Falls, MN
2,818 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 259D3, 55,0002020
Monroe, NJ
811 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
Show more results

Construction and Mining Equipment