Currently 18214 machines for sale
Quick Search

Used Cat® Construction and Mining Equipment for Sale

Safety and performance are two of the most important standards in construction and mining work. The equipment you use can have a huge impact on the quality of your end product, so why not ensure that the machines you use to complete your upcoming projects are reliable and help you get the job done, safely, without fail. You can, with the help of used construction machinery for sale from a local Cat® Dealer you trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Construction and Mining Equipment
x
15,645 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 330-07PTRE, 248,2092021
Eloy, AZ
3,397 h Cat Certified Used

See Details
CAT 323-07, 235,6062021
Prescott, AZ
1,599 h Cat Certified Used

See Details
CAT 259D3, 54,0002023
Cullman, AL
1,624 h Cat Certified Used Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 315-07 P, 195,4252021
Tucson, AZ
1,915 h Cat Certified Used

See Details
CAT 326-07 P, 265,3932021
Tucson, AZ
1,324 h Cat Certified Used

See Details
CAT 307.5-07, 116,6072023
Mesa, AZ
91 h Cat Certified Used

See Details
CAT 963K, 309,0002019
Altoona, IA
3,910 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 420F2ST, 84,4242019
Eloy, AZ
3,354 h Cat Certified Used Conditionsbucket - frontstick - extendedrear couplersteering - 2 wheelemissions level - eu - iv

See Details
CAT 289D CB, 49,0002019
Asheville, NC
2,469 h Cat Certified Used Special Offers

See Details
CAT 259D3, 52,2002019
Montgomery, AL
1,815 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 300.9D, 22,5002019
Montgomery, AL
745 h Cat Certified Used Conditions Special Offers Customer Value Agreementauxiliary hydraulics pressureengine enclosureshand and foot controlrubber track

See Details
CAT 440-07 4EO, 130,7382019
Mesa, AZ
1,625 h Cat Certified Used

See Details
CAT 140-13 TRE, 355,3372020
Apache Junction, AZ
2,259 h Cat Certified Used

See Details
CAT 325F LCR P, 201,7242019
Tucson, AZ
4,063 h Cat Certified Used

See Details
CAT 336FL, 149,0002018
Charlotte, NC
6,028 h Cat Certified Used Conditions Special Offersair conditionerundercarriage, longengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 259D, 42,9002018
Montgomery, AL
1,909 h Cat Certified Used Conditions Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - enclosedbucket

See Details
CAT 259D3 CA, 55,8452021
Show Low, AZ
2,181 h Cat Certified Usedride controlself leveling2 speed travelheater

See Details
CAT 325-07PTRE, 193,4812021
Phoenix, AZ
4,462 h Cat Certified Used

See Details
CAT 303-07 SOR, 54,8652023
Mesa, AZ
149 h Cat Certified Used

See Details
CAT 315-07 P, 185,4722021
Kingman, AZ
2,788 h Cat Certified Used

See Details
CAT 303-07 OR, 45,3832022
Apache Junction, AZ
852 h Cat Certified Used

See Details
CAT 305E2CRABT, 47,5002019
Charlotte, NC
2,185 h Cat Certified Used Special Offers

See Details
CAT 326 LR, 248,9412022
Tba, FL
2,222 h Cat Certified Used

See Details
CAT 259D C3H2B, 45,0002018
Youngstown, OH
1,570 h Cat Certified Used Conditions Customer Value Agreement

See Details
Show more results

Construction and Mining Equipment