Quick Search

CAT 420F2ST

CAT 420F2ST

CAT Certified
Year
2019
Working hours
3,354 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 420F2ST
Empire Southwest LLC
Categorybackhoe loader
Serial NumberHWC04629
Unit NumberE193714
Catalog Number10119518
Year2019
Hours3,354 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax84,424 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Bucket - FrontBucket - Front
Stick - ExtendedStick - Extended
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Controls, JoystickControls, Joystick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
ROPS - OpenROPS - Open
Steering - 2 WheelSteering - 2 Wheel
Rear CouplerRear Coupler
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1050
  • No
  • No
  • Good
  • Good
  • Good
  • FairDecals on boom are scratched
  • FairRight side engine panel has torn insulation
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has scratches
  • Good
  • FairScreen has dents and slightly bent in center. Latches will not turn.
  • Good
  • FairStep on right side is bent.
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
911
  • NoMissing OMM
  • No
  • Yes
  • FairMissing cover on right side of ROPS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeat Air suspension is not working. Check and advise.
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Good
  • Good
  • FairMissing cover and 12v decal.
  • Good
  • Good
  • Good
transmission
900
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
710
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmovement stick to coupler
  • Good
  • Good
front bucket
430
  • No
  • 1.5 yd3
  • Cat
  • Good
  • Good
  • FairRight side of bucket bent. Can be repaired
  • Good
  • Good
  • Fairmovement at loader pins and bushings
  • Fairmovement at tilt linkage
rear bucket
320
  • YesPin is damaged
  • Cat
  • 22in
  • Good
  • Fairmovement at bucket linkage
  • Good
  • Good
  • FairBucket teeth are worn
axles / final drives
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 76.5%
  • 12.5/80-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSamson1648.4NoYesYes
Left RearK9Power2987.8NoYesYes
Right FrontGalaxy2781.8NoYesYes
Right RearK9Power2987.8NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering