Caterpillar 140H

Caterpillar 140H

Price
55,000 USD
Year
1996
Working hours
22264 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial Number2ZK01308
Unit NumberEQN098256
Catalog NumberCU4430270
Manufacturing Year1996
Hours22264 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$ 55,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationAIR DRYER
AIR CONDITIONER WITH HEATER
ALTERNATOR 75 AMP
BATTERIES HEAVY DUTY
BLADE 14' X 24" X 7/8"
ENG S/N: 8Z94872
ENGINE VHP AND LOW EMISSIONS
FAN DEFROSTER FRONT WINDOW
FAN DEFROSTER REAR WINDOW
HEATER ENGINE COOLANT 120V
HYDRAULICS BASE & 2 FUNCTIONS
LIGHTS CAB MOUNTED
LIGHTS WORK
LINES PLOW/DOZER LIFT-RIGHT
MACHINE ARR NO.
RADIO READY ENTERTAINMENT
RIMS 10"-24"
SEAT CLOTH SUSPENSION CONTOUR
STARTING AID ETHER
TIRES 14-24 12PR G2
TRANS S/N: 7LX3490
WASHER REAR WINDOW
WIPER REAR LOW PROFILE CAB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • blade
  • drivechain / tandems
  • tires
general appearance
  • NoMachine was clean at time of inspection
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is faded, scratched, chipped and has surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • PoorAlarm is inoperable
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • FairDiff lock and high beam indicator light are inoperable
  • Good
  • FairFront glass is sand pitted and left lower windshield is cracked
  • Good
  • Good
  • Good
engine
  • YesEngine has a fair amount of blowby
  • Yes
  • No
  • YesInjection pump mount and throttle shaft seal are leaking. Oil pan is seeping
  • No
  • Belts/Pulleys - Fair condition - Alternator is squealing
  • Normal
  • Normal
  • FairDusty
  • GoodRed
  • Good
cooling system
  • No
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • GoodAlternator is squealing
  • Good
  • Good
  • Good
  • Good
transmission
  • YesTransmission control valve is leaking
  • YesPowershift transmission
  • No
  • Universal Joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • FairBoth front steering cylinders are seeping and right articulation cylinder is leaking
  • Good
  • Good
  • FairCylinder is seeping
brake
  • Holding in 1st gear / No leaks
  • Good
  • Good
blade
  • 14 blade / Lift yokes and trunions are loose. Blade mount bar is loose
  • FairEdges are crowned
drivechain / tandems
  • FairDiff lock is slow to engage. Clutch pack may be getting worn
  • FairTandems - Bot pivots are seeping
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin26NoNoNo
Left FrontMichelin26NoNoNo
Left RearMichelin26NoNoNo
Right CenterMichelin26NoNoNo
Right FrontMichelin18NoNoNo
Right RearMichelin26NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone