Caterpillar 14H

Caterpillar 14H

Price
110,000 USD
Year
2004
Working hours
17478 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 14H
Categorymotor graders
Serial NumberASE01751
Unit NumberCE010072
Catalog NumberCU4398782
Manufacturing Year2004
Hours17478 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 110,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
PUSHBLOCKPUSHBLOCK
TIP CONTROLTIP CONTROL
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
TRANSMISSION GUARDTRANSMISSION GUARD
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional InformationDIFFERENTIAL LOCK
MIRRORS
ETHER AID
DEFROSTER FAN
16" MOLDBOARD
20.5R-25
RIPPER, MULTI SHANK
ACCUMULATORS, BLADE LIFT
OIL CHANGE SYSTEM
CAT
FUEL SYSTEM, FAST FILL
2005
5K1C00190
5K1C00158
240
5K1C00196
5K1C00194
3PD16601
5CPXL10.3ESK
10.3
3176
5K1C00105
5J1C00767
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Yes
  • NoNo samples taken during this inspection.
  • Good
  • Good
  • Good
  • FairDecals are faded, scratched and gouged. Some are cracking.
  • Good
  • Good
  • FairMissing fuel fill screen
  • Good
  • Good
  • FairPaint is faded, scratched and gouged.
  • Good
  • Good
  • FairLeft side control valve guard is bent. Hinge is worn out on coolant fill access lid and it is missing the latch.
  • FairLeft cab ladder has torn belts
safety items
  • Yes
  • Yes
  • Good
  • Good
  • GoodInstalled May, 2017
gauges, operator station, console
  • Yes
  • No
  • Yes
  • GoodCooled to 40 at 46 ambient temp.
  • Good
  • Good
  • Good
  • FairFloor mat is worn/torn
  • Good
  • GoodUpper windows are tinted.
  • Good
  • GoodWarmed to 105+ at 46 ambient temp
  • FairLeft side vertical HVAC duct is disconnected.
  • Good
  • Good
  • FairBottom seat cushion is loose from frame.
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • NoCoolant is low.
  • No
  • No
  • Recent engine work has been done to this machine.
  • Normal
  • Black at initial throttle, then clears.
  • Good
  • GoodRed, protected to -30 degrees
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesSee ECM report
  • YesNo bottle
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • YesVisible oil residue in trans / TC compartment
  • No
  • FairTrans guard has made contact with case, causing a small dent/gouge in the bottom of case.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • GoodWith some visible play in hitch pins.
  • Good
  • Good
  • Good
  • FairLeft steer cylinder has a broken head, but not leaking at this time. Dust boots are torn.
  • Good
  • Good
  • Good
  • FairDust boots are torn.
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Moldboard wear strips have moderate - excessive wear.and may need replacing.
  • Good
  • Good
  • Good
  • Good
  • FairVisible play in lift cylinder ball sockets. Moderate play in circle side shift bacll sockets.
  • FairTheres some corrosion flaking off the top side of the moldboard.
  • Good
  • FairMultiple teeth have moderate wear.
  • Good
comments, misc. repairs, general remarks
  • Machine inspected 2/7/2019 with 17465 hrs.
  • Rechecked 3/11/2019 with 17469 hrs.
drivechain / tandems
  • Good
  • FairCracks in left side tandem drive housing.
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas 6 of 7 shanks in place.
tires
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMaxam MS3012464NoYesYes
Left FrontMaxam MS3012978NoYesYes
Left RearMaxam MS3012464NoYesYes
Right CenterMaxam MS3012259NoYesYes
Right FrontMaxam MS3013081NoYesYes
Right RearMaxam MS3012362NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone