Caterpillar 299D2XHP

Caterpillar 299D2XHP

Price
92,225 USD
Year
2018
Working hours
330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XHP
CategorySkid Steer Loaders
Serial NumberDX202600
Unit NumberEQN095566
Catalog NumberCU4410070
Manufacturing Year2018
Hours330 h
CountryUnited States
LocationColumbus, NE
Pricing
Price Excluding Tax$92,225
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional Information299D2 XHP COMPACT TRACK LOADER
CERTIFICATION ARR, (US/CANADA)
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, LAND MGMT, NONE (LM0)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodThe machine is equipped with four rear counterweights
  • Good
  • FairThe engine compartment door latch handle is damaged
  • Good
  • Good
  • GoodNo visible defects
  • FairA few scratches are present, mostly in the rear corners
  • Good
  • Good
  • YesMinor dirt
  • NoNo samples were taken at this time
  • The guard covering the engine oil drain valve is not closed and secure
safety items
  • Good
  • Good
  • Yes
  • Yes
  • YesAll decals are printed in Englis
gauges, operator station, console
  • GoodThe ambient air temperature was too cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS certificate - ISO: 3471-2008 / FOPS certificate - ISO: 3449-2005 Level 1
  • The machine is equipped with a parts manual that is in CD form
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesThe engine complies with 2017 US and California emission standards
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • FairThe female standard flow auxiliary lines group connector and line have a slight bend present
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • The hydraulic oil level is below the minimum spec
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • No bucket with machine at the time of inspection
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness26/32 tread depth
Track / Belt Width17.5 belt width
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone