Caterpillar 262D

Caterpillar 262D

Price
34,000 USD
Year
2014
Working hours
1015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB00873
Unit Number1061499
Catalog NumberCU4348005
Manufacturing Year2014
Hours1015 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$34,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationAUXILIARY HYDRAULICS
BUCKET
EPA LABEL
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Goodopen cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 7-3-2018 @ 1015 hrs
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled July 2018
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS ISO 08 - FOPS ISO 05
  • 60%
engine
  • GoodServiced 7-3-2018 @ 1015 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 7-3-2018 @ 1015 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2013 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFloat
  • GoodServiced 7-3-2018 @ 1015 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairWear present. BOE can be turned
  • Good
  • Good
  • GoodManual
  • 72 inch
  • 65SSGP089349
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • No
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle Track Cheif21100NoYesYes
Left RearCarlisle Track Cheif21100NoYesYes
Right FrontCarlisle Track Cheif21100NoYesYes
Right RearCarlisle Track Cheif21100NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone