Caterpillar 262D 2AIRH

Caterpillar 262D 2AIRH

Price
40,900 USD
Year
2016
Working hours
128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D 2AIRH
CategorySkid Steer Loaders
Serial NumberDTB04544
Unit NumberUE4665
Catalog NumberCU4301041
Manufacturing Year2016
Hours128 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 40,900
Tax-
Price Including Tax-
Features
Additional InformationCONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H1)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
BATTERY,XTRA HVY DUTY 1000 CCA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone