Caterpillar 259D

Caterpillar 259D

Price
43,000 USD
Year
2015
Working hours
1043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL04401
Unit NumberFTL04401
Catalog NumberCU4384490
Manufacturing Year2015
Hours1043 h
CountryUnited States
LocationColumbia, MO
Pricing
Price Excluding Tax$43,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional Information*HYDRAULICS, PROPORTIONAL, WT
*SEAT,AIR SUSPENSION,CLOTH,HEAT
INSTRUCTIONS, ENGLISH
*259D CTL TIER 4 FINAL HRC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, ELECTRIC
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H2)
*SEAT BELT, 2"
*DOOR, CAB, GLASS
CAROLINA CDC - - AVAILABILITY
*RUBBER BELT, 2 SPD, D/S IDLER
*DISPLAY, ADVANCED, LCD
LANE 1 ORDER
TRACK,RUBBER,400MM(15.7IN)BLCK
*CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
*RIDE CONTROL, NONE
*FAN, COOLING, DEMAND
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • YesLight cleaning of cab interior
  • FairCab entry step and bucket step have minor damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
  • Yes
engine
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • NoCoolant recovery bottle is low in coolant
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • FairHad to jump start but restarted after warmed up
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • .57 cubic yards
  • 73” smooth bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
SprocketGood
Track / Belt ConditionPoor
Percentage Worn100%
Track / Belt Width15.6”
IdlersGood
RollerGood
Roller FrameGood
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly.
  • Bucket is in good condition.
  • Sprockets, idlers and rollers are in good condition.
  • Rubber tracks are at end of life.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone