Caterpillar 249 D

Caterpillar 249 D

Price
34,000 USD
Year
2016
Working hours
1944 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249 D
CategorySkid Steer Loaders
Serial NumberGWR00486
Unit Number1150630
Catalog NumberCU4361218
Manufacturing Year2016
Hours1944 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 34,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairNormal wear
  • Good
  • Good
  • Good
  • GoodSlight bend in rear Door
  • Good
  • FairBolt on grab iron scraped on lower side
  • Good
  • Fairhas a few scrapes & scratches, cement splatters on front of machine
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • FairShowing wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Goodhas been flipped
  • Good
  • Good
  • GoodManual coupler
  • 66 inch GP
  • 102061 Solesbees
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairRear idlers show wear
RollerFairSome wear
Roller FrameGood
SprocketGoodnew
Track / Belt ConditionFairleft side track belt has very little wear, right side track belt has a lot more wear with small nicks & cuts
Percentage Wornleft side 15%, right side 50%
Track / Belt Width12 in
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone