Caterpillar 232D

Caterpillar 232D

Price
27,059 USD
Year
2016
Working hours
955 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00414
Unit NumberE150652
Catalog NumberCU4459566
Manufacturing Year2016
Hours955 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 27,059
Tax-
Price Including Tax-
Features
Accessories
SELF LEVELINGSELF LEVELING
Additional InformationBUCKET: 72"
ECM DOWNLOAD
ROPS: OPEN
HYDRAULICS: STANDARD FLOW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • YesEngine and hydraulic
  • Good
  • Good
  • Good
  • GoodEngine door is scratched and gouged
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRoof on cab is bent **Straighten as best as possible**
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • 25%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good6/18
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesSee notes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 0.57yd
  • 72”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
tires
  • No
  • 90.48
  • 10-16.5. NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCarlisle1990NoYesNo
Left RearCarlisle1990NoYesNo
Right FrontCarlisle1990NoYesNo
Right RearCarlisle1990NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone