Caterpillar XQ 60

Caterpillar XQ 60

Price
15,900 USD
Year
2007
Working hours
14255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 60
CategoryStationary Generator Sets
Serial NumberN4X00318
Unit Number045144
Catalog NumberCU4503646
Manufacturing Year2007
Hours14255 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax$ 15,900
Tax-
Price Including Tax-
Details
Output75 kVA
Frequency60 Hz
Features
Accessories
EPA LABELEPA LABEL
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationCALIFORNIA EX-RENTAL FLEET PACKAGE • CATERPILLAR 2007 XQ60-4 PACKAGED DIESEL GENERATOR SET • RATED 60 KW STANDBY / 54 KW PRIME • 208V – 480V • 3 PHASE • 60 HZ • 1800 RPM • 53 KW STANDBY / 48 KW PRIME • 120V - 240V • SINGLE PHASE • 60 HZ • 1800 RPM •
CAT 3054C DIESEL ENGINE • RADIATOR COOLED • CAT GENERATOR • ELECTRONIC GOVERNOR • 12V ELECTRIC START • CHARGING ALTERNATOR • BATTERY-RACK-CABLES • BATTERY CHARGER • JACKET WATER HEATER • DAHL FUEL / WATER SEPARATOR • ANALOG CONTROL PANEL W/ AUTO-START-STOP AND SAFETIES • CIRCUIT BREAKER • DISTRIBUTION PANEL • 149 GALLON BASE FUEL TANK • SOUND ATTENUATED ENCLOSURE • EXHAUST SYSTEM • MOUNTED ON AN MGS INC 2-AXLE TRAILER • UNIT WILL BE FRESHLY SERVICED • CHECKED OUT • LOAD TESTED • WITH APPROX 14,255 HOURS SHOWING ON SERVICE METER SINCE NEW • PACKAGE S/N N4X00318 • ENGINE S/N E4M04536 • GENERATOR S/N F2A02816 • CARB PERMIT NO. 141409, EXP. 12/31/19 • 15’-3” L X 6’-5” W X 7’-3” H • APPROX 7,000 LBS.
Power Rating
Standby
60Hz
75kVA / 60kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE POWER SYSTEMSSee InventoryWebsiteSelect contact
mark reza
Telephone:+1 858 376 6840
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone