Caterpillar 3516

Caterpillar 3516

Price
135,000 USD
Year
1987
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial Number25Z01003
Unit NumberP012198
Catalog NumberCU2067465
Manufacturing Year1987
Hours900 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Details
Output2187 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationUSED ENGINE 3516 1750KW STANDBY
Power Rating
Standby
60Hz
2187kVA / 1750kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone