Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
61,000 USD
Year
2015
Working hours
611 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR500298
Unit NumberX18W01790
Catalog NumberCU4390758
Manufacturing Year2015
Hours611 h
CountryUnited States
LocationSunnysick, WA
Pricing
Price Excluding Tax$61,000
Tax-
Price Including Tax-
Features
Additional Information305.5E2 HYDRAULIC EXCAVATOR
CAB, WITH AIR CONDITIONER
ENG SN 7FL8468
CONTROL, PATTERN CHANGER
MSO ACARV
THUMB SN A4158TH20279
MANUAL COUPLER REMOVED
COUNTERWEIGHT, STANDARD
****END OF CONSIST***
***CONSIST DCA2***
THUMB,HYD + COUPLER,PG,MAN, 5T
STICK PACKAGE LONG W/O 2ND AUX
LINES, STICK
SERIALIZED TECHNICAL MEDIA KIT
ENGINE GENERAL
LINES, BOOM
BELT, SEAT, 3" RETRACTABLE
TRACK, RUBBER BELT
MIRROR, CAB, RIGHT
COOLING, HIGH AMBIENT
ALARM, TRAVEL
DRAIN, STANDARD
SEAT, FABRIC, HIGH BACK
BLADE, STRAIGHT, WELD-ON
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone