Screen Machine SPYDER 516T

Screen Machine SPYDER 516T

Price
220,500 USD
Year
2011
Working hours
1800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine SPYDER 516T
CategoryScreeners
Serial NumberD512T-SPY-N-AA2489
Unit NumberHAI000766
Catalog NumberCU4671984
Manufacturing Year2011
Hours1800 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax220,500 USD
Tax USD
Price Including Tax USD
Details
Additional Information5''X12'' DOUBLE DECK SHAKER SCREEN
36" MAIN CONVEYOR BELT
36" OVERSIZE DISCHARGE BELT
36" FINES CONVEYOR BELT
24" MIDSIZE MTRL BELT
WIRELESS REMOTE CONTROL
2" WIRE MESH TOP DECK SCREEN
1/4" HARP WIRE BOTTOM DECK
Features
Additional Information5''X12'' DOUBLE DECK SHAKER SCREEN
36" MAIN CONVEYOR BELT
36" OVERSIZE DISCHARGE BELT
36" FINES CONVEYOR BELT
24" MIDSIZE MTRL BELT
WIRELESS REMOTE CONTROL
2" WIRE MESH TOP DECK SCREEN
1/4" HARP WIRE BOTTOM DECK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone