Caterpillar 299D2

Caterpillar 299D2

Price
68,842 USD
Year
2018
Working hours
618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2
CategorySkid Steer Loaders
Serial NumberFD204068
Unit Number0FD204068
Catalog NumberCU4374397
Manufacturing Year2018
Hours618 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$ 68,842
Tax-
Price Including Tax-
Details
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY, 850 CCA, HEAVY DUTY
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
Features
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY, 850 CCA, HEAVY DUTY
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone