Caterpillar 262D CB HF

Caterpillar 262D CB HF

Price
34,000 USD
Year
2014
Working hours
3276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D CB HF
CategorySkid Steer Loaders
Serial NumberDTB02006
Unit NumberG14-521M
Catalog NumberCU2498817
Manufacturing Year2014
Hours3276 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$34,000
Tax-
Price Including Tax-
Features
Additional InformationCAB • AIR • HIGH FLOW • QC • ULTRA LOW SULFUR DIESEL FUEL

PACK, DOMESTIC TRUCK
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
PACKAGE, PERFORMANCE, (H3)
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
COUNTERWEIGHT,MACHINE,EXTERNAL
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
ONE SPEED
ENG S/N 8EJ4038
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Derek Scott
Telephone:+1 704 596 8880
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone