Caterpillar 259D

Caterpillar 259D

Price
48,556 USD
Year
2018
Working hours
289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL16360
Catalog NumberCU4440091
Manufacturing Year2018
Hours289 h
CountryCanada
LocationEdmonton, AB
Pricing
Price Excluding Tax$ 48,556
Tax-
Price Including Tax-
Features
Additional Information320MM TRACKS @ 65% (20MM) REMAINING
CAB, HEAT, A/C, AM/FM RADIO, & AIR SUSPENSION HEATED SEAT
EMISSIONS DECAL
HYDRAULIC QUICK ATTACH & GP BUCKET
*CAT CERTIFIED USED
POLYCARBONATE FRONT DOOR
PREMIER WTY TO APRIL 25/20 OR 2000 HRS - CONDITIONS APPLY
PRODUCT LINK (NEEDS SUBSCRIPTION)
RETURN TO DIG & WT HARNESS
ISO / H PATTERN CONTROL PATTERN CHANGER
LED LIGHTING, LCD DISPLAY WITH BACK UP CAMERA
REAR COUNTERWEIGHTS
TWO SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone