Caterpillar 242D

Caterpillar 242D

Price
29,500 USD
Year
2015
Working hours
1224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01874
Unit NumberE147411
Catalog NumberCU4394661
Manufacturing Year2015
Hours1224 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$29,500
Tax-
Price Including Tax-
Features
Accessories
SELF LEVELINGSELF LEVELING
Additional InformationHYDRAULICS:
ROPS:
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • YesEngine and hydraulic
  • Yes
  • FairStep on bucket is bent
  • FairAuxiliary line cover is bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • FairSeat belt date tag is expired 4/15
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • 25%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • FairSafety lock out link ear is broken off **Replace safety lock out**
  • Good
  • Good
  • 0.57yd. 72”
  • 65SSGP121394
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • Install PLink and register to Empire
tires
  • 12-16.5. NHS
  • No
  • 59.38%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone1959NoYesYes
Left RearDeestone2959NoYesYes
Right FrontDeestone1959NoYesYes
Right RearDeestone1959NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone