Currently 18012 machines for sale
Quick Search

Used Underground Mining Loaders for Sale

If you work in the construction or mining industry, safety is a top priority. You need support from machinery that maintains efficiency while protecting your workers in hazardous environments. Cat Used is your source for an extensive selection of mining equipment, including heavy-duty loaders, for complex underground applications. You can find the ideal used underground mining loader by partnering with a Cat® dealer today.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
underground mining loader
x
23 Search results for "Current filter"
Displaying: 1 - 23 Sort by: 
CAT R1700G, 935,6002013
Chihuahua
26,892 h

See Details
CAT R1700G, 941,8002012
Santa Catarina
26,022 h

See Details
CAT R1700G, 935,0002013
Chihuahua
28,134 h

See Details
CAT R1300G, 678,6582022
Surrey, BC
26 h

See Details
CAT R1600G, 531,8002019
Chihuahua
6,497 h Conditionslightingeropsbucket

See Details
CAT R1600G, 409,6002018
Santa Catarina
8,646 h Specifications Conditions Special Offerslightingair conditionererops

See Details
RESEMIN ANFO CHARG, 425,0002022
Chihuahua

See Details
CAT R1700 II, 150,0002011
Zacatecas
3,745 h

See Details
CAT R1700G2013
Hung Yen
12,344 h Specifications Conditionslightinglighting systemair conditionereropscounterweight

See Details
CAT R1300G, 395,0002018
Mexicali
6,700 h Specificationslightingair conditionereropsauto luberide control

See Details
CAT R1300G, 325,0002018
Cd. Obregon
8,750 hlighting systemair conditionererops

See Details
CAT R1300G, 325,0002018
Cd. Obregon
7,100 hlighting systemair conditionererops

See Details
CAT R1300G, 425,0002019
Cd. Obregon
5,000 hlighting systemair conditionererops

See Details
CAT R1300G, 425,0002019
Cd. Obregon
4,700 hlighting systemair conditionererops

See Details
CAT R 1300 G, 425,0002019
Cd. Obregon
5,150 h Specificationslighting systemair conditionererops

See Details
CAT R1600H, 750,0002018
Cd. Obregon
6,900 h Specificationslightingair conditionereropsdifferential, standardride control

See Details
CAT R1300G, 325,0002019
Mazatlan
7,990 hlighting systemair conditionererops

See Details
CAT R1700G, 698,4002019
Santa Catarina
4,352 h

See Details
RESEMIN ANFO CHARG, 425,0002020
Chihuahua
19 h

See Details
RESEMIN ANFO CHARG, 425,0002022
Durango
11 h

See Details
CAT R1300G, 565,0002020
Cd. Obregon
2,500 hlighting systemair conditionererops

See Details

underground mining loader