2018 CAT R1600G For Sale - 363,500 USD | Cat Used
Quick Search

CAT R1600G

CAT R1600G

Year
2018
Working hours
8,646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Santa Catarina
+52 8184002000
Show phone number
Basic information
BrandCAT R1600G
Maquinas Diesel SA de CV
Categoryunderground mining loader
Serial Number9YZ78034
Unit NumberMUE3178
Catalog Number10064452
Year2018
Hours8,646 h
CountryMexico
LocationSanta Catarina, Mexico
Pricing
Price Excluding Tax363,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional informationROPS cab, A/C, CAT C11 engine 282 hp, Joystick control, 4F/4R powershift transmission, 6.3 CYD bucket capacity, extra accessories: Ansul manual fire suppression system. CCR August 2018

Online Owner's Manual
Special Offers NEW TIRES!
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers NEW TIRES!
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • No
  • Good
  • Good
  • Good
  • GoodWET
hydraulics
800
  • No
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • Good
  • Good
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • Good
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • Good
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
bucket
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • GoodReparados a las 8,619 hrs por Madisa
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • Good
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • GoodRepaired at 8,619 hrs by Madisa cat dealer
  • Good
  • Good
tires
  • No
  • 100% new tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTRIANGLE100NoNoNo
Left RearTRIANGLE100NoNoNo
Right FrontTRIANGLE100NoNoNo
Right RearTRIANGLE100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering