2024 CAT R1700G For Sale - 899,800 USD | Cat Used
Quick Search

CAT R1700G

CAT R1700G

Year
2024
Working hours
12 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Santa Catarina
+52 8184002000
Show phone number
Basic information
BrandCAT R1700G
Maquinas Diesel SA de CV
Categoryunderground mining loader
Serial NumberSBR78016
Unit NumberMUE3568
Catalog Number10122066
Year2024
Hours12 h
CountryMexico
LocationSanta Catarina, Mexico
Pricing
Price Excluding Tax899,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationClosed cab, air conditioned, 8.6 yd3 bucket, 12500 kg rated load capacity, Cat C11 engine, Power
Shift transmission, Joystick controls, ANSUL. CCR 2024

Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • ROJO
  • Reconstrucción CCR por Madisa.
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Reparación CCR por MADISA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • Transmisión con reparación CCR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Reparación CCR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • No
  • Reparación CCR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Reparación CCR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 100 %
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering