Caterpillar 305.5ECR

Caterpillar 305.5ECR

Price
52,500 USD
Year
2012
Working hours
1609 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5ECR
CategoryCrawler Excavators
Serial NumberFKY00743
Unit Number453456
Catalog NumberCU2570054
Manufacturing Year2012
Hours1609 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Features
Accessories
AM FM CD RADIOAM FM CD RADIO
Additional Information0P0800 / 1609 / 09-28-18
ACCUMULATOR, FOR CANADA
ALARM, TRAVEL
AS IS / AS RECEIVED
BUCKET, 24", 4.6 CFT, HD
CAB, WITH AIR CONDITIONER
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
HYDRAULICS, W/O 2ND AUX.
JOYSTICK, W/O 2ND AUX.
LIGHT, CAB
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET (LONG STICK)
MIRROR, CAB, LEFT
MIRROR, CAB, RIGHT
SEAT, FABRIC, HIGH BACK
TRACK, RUBBER BELT
2012 CATERPILLAR 305.5E
C2.4 ENGINE
STICK, LONG, W/THUMB BRACKET
BELT, SEAT 3" RETRACTABLE
LINKAGE,BUCKET,W/LIFTING EYE
BLADE, STRAIGHT,WELD-ON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSide door bent, closes and latches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesClean
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairneeds charged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodneeds plastic cover replaced
  • Yes
  • No
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • no visible leaks
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • machine had been sitting for several months and it started with no issues
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • minor play at swing pivot
stick
  • Good
  • Good
  • Good
  • bucket pivot pin has minor play, may need rebushed.
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • N/A
  • 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone