Caterpillar 299D2XHP

Caterpillar 299D2XHP

Price
70,966 USD
Year
2017
Working hours
1194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2XHP
CategorySkid Steer Loaders
Serial NumberDX201984
Unit Number0DX201984
Catalog NumberCU2528599
Manufacturing Year2017
Hours1194 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$ 70,966
Tax-
Price Including Tax-
Features
Additional InformationCERTIFICATION ARR, (US/CANADA)
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE,DEBRIS MANAGEMENT(DM2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone