Caterpillar 277D

Caterpillar 277D

Price
69,900 USD
Year
2016
Working hours
378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 277D
CategorySkid Steer Loaders
Serial NumberFMT00777
Unit NumberEQ128256
Catalog NumberCU4433381
Manufacturing Year2016
Hours378 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$69,900
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information277D MTL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone