Caterpillar 249D

Caterpillar 249D

Price
31,235 USD
Year
2016
Working hours
382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR01041
Unit Number0GWR01041
Catalog NumberCU2492663
Manufacturing Year2016
Hours382 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$31,235
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, 850 CCA, HEAVY DUTY
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
ROTATING BEACON
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone