Caterpillar 246D

Caterpillar 246D

Price
49,000 USD
Year
2016
Working hours
75 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02369
Unit NumberEQ127163
Catalog NumberCU4442596
Manufacturing Year2016
Hours75 h
CountryUnited States
LocationNorth Reading, MA
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information246D SSL DCA3
246D SSL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone