Caterpillar 226B3

Caterpillar 226B3

Price
22,800 USD
Year
2013
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 226B3
CategorySkid Steer Loaders
Serial NumberMWD05730
Unit Number13A19089
Catalog NumberCU1852874
Manufacturing Year2013
Hours150 h
CountryUnited States
LocationTukwila, WA
Pricing
Price Excluding Tax$22,800
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationBATTERY, HEAVY DUTY, 880 CCA
BELT, SEAT, 3" SUSPENSION
C2.2T ENG SN:CYS21987
CONTROL, PROP AUX, DELUXE, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI, NACD
QUICK COUPLER, HYDRAULIC
LANE 2 ORDER
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
TIRES, 10X16.5 8PR CAT
INSTRUCTIONS, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone