Caterpillar 140G

Caterpillar 140G

Price
75,000 USD
Year
1994
Working hours
10948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140G
Categorymotor graders
Serial Number5MD02599
Unit NumberEQN090137
Catalog NumberCU4368155
Manufacturing Year1994
Hours10948 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationAIR DRYER
DIFFERENTIAL LOCK
140G VHP MOTOR GRADER
3306 ENG S/N 8TD6369
BLADE 12' SS AND TIP
FAN FRONT WINDOW DEFROSTER
FAN REAR WINDOW DEFROSTER
HEATER ENGINE COOLANT(BLOCK)
HYDRAULICS BASE & 3 FUNCTIONS
LIGHTS CAB MOUNTED
LIGHTS WORK CENTER AND REAR
RIMS 10" X 24"
SEAT SUSPENSION CLOTH
STARTING SYSTEM LOW TEMP
TIRES 14.00R24
TRANS S/N 2EA27707
WIPER REAR WINDOW LOW PROF.CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone