Caterpillar 3054C

Caterpillar 3054C

Price
15,000 USD
Year
1996
Working hours
228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3054C
CategoryStationary Generator Sets
Serial Number4ZK06281
Unit NumberEPU10602
Catalog NumberCU4442500
Manufacturing Year1996
Hours228 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 15,000
Tax-
Price Including Tax-
Details
Output50 kVA
Frequency60 Hz
Features
Additional Information1996 CAT 3054C S#4ZK06281, 40kW standby/36kW prime, 120/208V 3ph, 60Hz, 1800 RPM, 228 hours, analog control panel, 175A breaker, standard air cleaner.
ACCESSORIES: jacket water heater, battery charger, engine driven radiator, electric start, 12V battery, battery charging alternator, sound attenuated enclosure w/ 100G subbase fuel tank.

Inside generator enclosure is an automatic transfer switch. ASCO 300 series ATS, CAT No. A3003225401C, S#FP88764, 225 amps, 120/208V 3ph, 60Hz, NEMA 1 enclosure.
SERVICE: Generator set will be serviced and load bank tested to 100% capacity prior to pick up.

For more details or questions, please contact Christopher Ricketts at (317) 220-2602 or ...
Power Rating
Standby
60Hz
50kVA / 40kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone