Massey Ferguson 6713

Massey Ferguson 6713

Price
60,100 USD
Year
2017
Working hours
239 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMassey Ferguson 6713
Categorytractors
Serial NumberMC200VH5052006
Unit NumberAG0001483
Catalog NumberCU4307034
Manufacturing Year2017
Hours239 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$60,100
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationSTD 2YR/2000HR/0 DED EXPIRES 12/04/19

SEAT: MECHANICAL SPRING
OPERATION
OPERATION AND SERVICE LIGHTS
OPTIONAL CABLE-CONTROLLED LOADER
PEDALS
PENDANT STYLE (SUSPENDED) FOOT
PFA PLATFORM DELUXE
PTO: INDEPENDENT 540/540E/1000
REAR AXLE: INBOARD PLANETARY
REAR BRAKE LIGHTS
REAR LINKAGE: ASAE CATEGORY III/
RETRACTABLE SEAT BELT
RPM SPEEDS, 6 AND 21 SPLINE
RUBBER FLOOR MAT
(1 X DA KO FL + 1 X DA KO FL)
(4260 KG) 2 ADJUSTABLE REAR
(98 LPM) FLOW
12 VOLT DC. NEGATIVE GROUND
12X12 POWER SHUTTLE WITH ELECTRO
2 MECHANICAL CONTROLLED SPOOL
2 MID MOUNTED WORKLIGHTS
2 POST FOLDING ROPS
30 AMP AUXILIARY ELECTRICAL
4.4L 4-CYLINDER AGCO POWER
400/500MM POSITIONS, CAT 2
6 SYNCHRONIZED GEARS, 2 RANGES
7 PIN ASAE OUTLET SOCKET
AIR CLEANER INTAKE, UNDER HOOD
AIR CLEANER: DUAL ELEMENT DRY
ANALOG ENGINE TACHOMETER
ANALOG ENGINE TEMPERATURE
ANALOG FUEL GAUGE
AXLE
BRAKES: INDEPENDENT OIL IMMERSED
CANOPY 52" X 66"
CCA BATTERY 80 AMP ALTERNATOR
CERTIFIED
CLEVIS
COLD STARTING AID: INTAKE HEATER
COOLING SYSTEM: ANTIFREEZE 50/50
CREEPER GEAR (13.68:1 REDUCTION)
CUP HOLDER
DIFFERENTIAL LOCK, FLANGED REAR
DIGITAL AND ANALOG DASH DISPLAY
DIGITAL HOUR METER
DIGITAL TRANSMISSION DISPLAY
DISC CLUTCH, ELECTRO-HYDRAULIC
DRAFT CONTROL
DRAFT SENSING
DRIVEN GEAR PUMP, 26 GPM
ENGAGEMENT
ENGINE RPM MEMORY SWITCH
ENGLISH OPERATOR'S MANUAL
EPA TIER 4 FINAL AND CARB
EXTERNAL 3-POINT LIFT CONTROL ON
FINAL DRIVES, WITH PUSH BUTTON
FLANGED SHAFTS STANDARD (1.375)
FLAT FLOOR PLATFORM -
HAND AND FOOT THROTTLE
HAND RAILS WITH GLASS HEAT
HOOK AND LEVER PARKING BRAKE
HYDRAULIC SHUTTLE LEVER,
IGNITION: KEY WITH SAFETY START
II WITH TELESCOPIC BALL ENDS
IMPLEMENT SYSTEM:
IN. DIAMETER, INDEPENDENT WET
INDEPENDENT FOOT PEDAL
INTAKE AIR PRE HEATER
ISO MOUNTED
JOYSTICK WITH MID VALVES
KEYED ENGINE SHUTOFF
LEFT HAND SIDE FENDER
LEFT SIDE AND RIGHT SIDE FOOT
LEVER CONTROLLED 3-POINT LINKAGE
LIFT CAPACITY AT 24": 9392 LBS
LIGHTING: 4 HEADLIGHTS, 2 REAR
LINKAGE TURNBUCKLES, TOP LINL
MARKER LIGHT ASSEMBLIES
OPEN CENTER SYSTEM, ENGINE
OPERATED MECHANICAL
SHIELDS
SOCKET
STANDARD 1 REAR WORK LIGHT
STANDARD TELESCOPIC STABILIZERS
STEP ENTRY
SUSPENSION
SWING OFFSET DRAWBAR WITH 350/
TILT STEERING COLUMN
TRANSMISSION: 24.8 MPH (40 KPH)
TYPE
VALVES
VERTICAL EXHAUST
W/ 5" X 3" MOUNTING BRACKETS
WET DISC BRAKES WITH
WET, MAINTENANCE FREE SAE 775
WITH EASY LIFT/LOWER OPTION AND
WITH PERFORMANCE MONITOR
WITHOUT LOADER PROVISION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone