Challenger MT865C

Challenger MT865C

Price
210,040 USD
Year
2010
Working hours
3170 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberAGCC0865CNVKG1004
Unit NumberB15066
Catalog NumberCU4272013
Manufacturing Year2010
Hours3170 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$210,040
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional InformationCat c18 engine - 525 hp
16 spd powershift trans
59 gpm
5 valves
Front suspension
Radar
32 front weights
Rear differential lock
Cloth seat
Deluxe cab
Auto climate control
Hid lights
Cat 5 hyd swinging drawbar
30" camoplast belts @ 2" tread
Trimble 750 autosteer
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone